Brand: Chance
Catalog ID: DU1S4
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
DU1S4
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359370734
Dimensions
16.750 in x 3.000 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
16.75 in
Weight
3.66 lb
Width
3 in
Industry Standard(s)
ANSI C135.35
Pallet Quantity
500