HUBBELL
Image of DU10B1 HEAVY CHANNEL TYPE UNDERGROUND CABLE RACK, 8in LENGTH

HEAVY CHANNEL TYPE UNDERGROUND CABLE RACK, 8in LENGTH

Brand: Chance

Catalog ID: DU10B1

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 4" x 1-19/32" steel channel
  • 15/16" dia. mounting holes
  • One support hook opening
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

DU10B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Number of Holes

1

Type

Heavy Channel Type

UPC

096359370567

Dimensions

Distance From Pole

N/A

Length

8 in

Weight

3.17 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Holes

1

Logistics

Pallet Quantity

720