HPS_ID_DU1B10_PRODIMAGE
HPS_ID_DU1B10_PRODIMAGE

NOB-LOC TYPE UNDERGROUND CABLE RACK, 34-7/8in LENGTH

Brand:

Chance

Catalog ID:

DU1B10

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/8" x 1-3/4" steel
  • Two 9/16" x 7/8" dia. mounting holes on 13" centers
  • Eleven support hook holes
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Number of Holes
11
UPC
096359370635

Dimensions

Distance From Pole
N/A
Length
34.88 in
Weight
5.88 lb

Certifications And Compliance

Industry Standard(s)
ANSI C135.35

Logistics

Pallet Quantity
300

Resources and downloads