H-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 21-1/4" LENGTH

Brand:

Chance

Catalog ID:

DU13B4

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3" structural steel channel
  • Two 1" dia. mounting holes
  • Holes for 4 support hooks
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Number of Holes
4
UPC
096359463443

Dimensions

Distance From Pole
N/A
Length
21.75 in
Weight
1.63 lb

Logistics

Pallet Quantity
240

Resources and downloads