HUBBELL
Image of FFD12SS DROP CLAMP for FLAT FIBER CABLE

DROP CLAMP for FLAT FIBER CABLE

Brand: Chance

Catalog ID: FFD12SS

Drop wire clamp for attaching flat fiber type communications cable to hooks, or span clamps that are installed on buildings, poles or at mid-span. Body and serrated shim are 304 stainless steel; wire bail is 430 stainless. Packaged as 25 clamps per carton and 500 clamps in master carton and 25 clamps per inner carton.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Clamp exceeds the rated strength of applicable cables
  • Approved for use on the following drop cables
  • Corning SST-Drop™ and ROC™ Drop
  • Superior Essex Universal Drop FTTP and FTTP Tight Buffered Drop
  • Prysmian ResiLink™ ADF Flat Drop
  • Commscope O-DF Drop
  • OFS Mini LT Flat Drop
  • Contact Hubbell for cables not listed
  • Clamp body is black powder coated or identification
  • Components are factory assembled

General

Catalog Number

FFD12SS

Material

Stainless Steel

Style

Serrated

UPC

096359709831

Dimensions

Dimensions

9.500 in x 0.950 in x 0.530 in

Height

0.53 in

Length

9.5 in

Weight

0.107 lb

Width

0.95 in

Logistics

Carton Quantity

25

Pallet Quantity

15000