HUBBELL
Image of EM-2301-01 Two-Bolt Ground Rod Clamp

Two-Bolt Ground Rod Clamp

Brand: EMC

Catalog ID: EM-2301-01

5⁄8" ground rod clamp, two-bolt type with “J” slot, torque shear heads (150 inch/lbs.), nylon lock collars. Connects #1, #2, or #6 AWG in the “J” slot.

Heavy duty cast silicon bronze body, headed silicon bronze clamping bolts and nylon locking collars. Nylon Locking collar prevents inadvertent loosening of bolts. Uncomplicated design, craft friendly.

Heavy Duty 5/8" Ground Rod Clamp used in Ground Rings

General

Catalog Number

EM-2301-01

Material

Silicon Bronze