text.skipToContent text.skipToNavigation

Messengers

B Beam Clamp

By CHANCE Utility  
Catalog ID: PSC2080244
B Beam Clamp used to deadend strand to I-beams. Set screw provides positioning during attachment of 5/8" bolt.

C-Cable Messenger Suspension Clamp, 3-Bolt, Straight Line, Serpentine Type

By CHANCE Utility  
Catalog ID: PSC2080296
C-Cable Suspension clamp is used for jacketed integrated messenger cable (Figure 8 style). Serpentine grooves in the mounting plates provide superior holding strength of insulated messenger wire. Mount clamp with 5/8" diameter through bolt. Through bolt also serves as clamping member. Clamp includes two 5/8" carriage bolts.

CLAMP, SUSPENSION

By CHANCE Utility  
Catalog ID: 400762282
1/4" thru 7/16" Strand Range

Messenger Ground Clamp

By CHANCE Utility  
Catalog ID: 7956
Messenger ground clamp. The bolt can be removed so that the clamp can be dropped over the messenger. Hot dip galvanized.

Messenger Suspension Clamp, 1-Bolt, Straight Line, 1/4in to 7/16in Strand Size

By CHANCE Utility  
Catalog ID: 7901
1/4" thru 7/16" Strand Range

Messenger Suspension Clamp, 3-Bolt, Angled 1/4in to 7/16in Strand

By CHANCE Utility  
Catalog ID: 7902L
1/4" thru 7/16" Strand Range

Messenger Suspension Clamp, 3-Bolt, Angled, 1/4in to 7/16in Strand

By CHANCE Utility  
Catalog ID: 7902R
1/4" thru 7/16" Strand Range