HUBBELL
Image of CQSC Q Span Clamp

Q Span Clamp

Brand: Chance

Catalog ID: CQSC

Q Span Clamp provides drop wire clamp attachment at the mid-span. Accepts strand size range of 1/4" to 7/16". Clamp plates and 1/4" hardware are steel. Threads are staked to prevent loss of nut during installation.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Accepts strand size range of 1/4" to 7/16"
  • Clamp plates and 1/4" hardware are steel
  • Threads are staked to prevent loss of nut during installation

General

Catalog Number

CQSC

Coating

Galvanized

Material

Steel

UPC

096359645405

Dimensions

Dimensions

3.000 in x 1.500 in x 1.000 in

Height

1 in

Length

3 in

Weight

0.169 lb

Width

1.5 in

Logistics

Pallet Quantity

13750