HUBBELL
Image of T2070085 SPOOL INSULATOR SECONDARY DEADEND CLEVIS, w/GRAY ANSI CLASS 53-2 INSULATOR

SPOOL INSULATOR SECONDARY DEADEND CLEVIS, w/GRAY ANSI CLASS 53-2 INSULATOR

Brand: Chance

Catalog ID: T2070085

Clevis bracket for spool insulators used in secondary deadend applications. Minimum ultimate deadend strength is 4,000 lbs. Used with ANSI Class 53-2 and 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1-1/2" x 1/2" x 1/8" channel material
  • 11/16" x 7/8" dia. mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20, item 4

General

Catalog Number

T2070085

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359057505

Dimensions

Dimensions

6.000 in x 5.000 in x 3.25 in

Distance From Pole

N/A

Height

3.25 in

Length

6 in

Weight

2.65 lb

Width

5 in

Logistics

Pallet Quantity

600