HUBBELL
Image of DC8F1 SPOOL INSULATOR DEADEND SECONDARY CLEVIS

SPOOL INSULATOR DEADEND SECONDARY CLEVIS

Brand: Chance

Catalog ID: DC8F1

Clevis bracket for spool insulators used in secondary deadend applications. Used with ANSI Class 53-2 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1/4" x 1-1/2" material
  • 11/16" dia. mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153

General

Catalog Number

DC8F1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359369424

Dimensions

Distance From Pole

N/A

Height

3.25 in

Length

2.88 in

Weight

1.41 lb

Logistics

Pallet Quantity

800