HUBBELL
Image of 461 SPOOL INSULATOR SECONDARY DEADEND CLEVIS

SPOOL INSULATOR SECONDARY DEADEND CLEVIS

Brand: Chance

Catalog ID: 461

Clevis bracket for spool insulators used in secondary deadend applications. Used with ANSI Class 53-2 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1-1/2" x 1/2" x 1/2" steel channel material
  • 11/16" x 25/32" mounting hole
  • 5/8" dia. clevis pin
  • hot dip galvanized per ASTM A-153

General

Catalog Number

461

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359072034

Dimensions

Dimensions

4.00 in x 1.5 in x 4.31 in

Distance From Pole

N/A

Height

4.31 in

Length

4 in

Weight

1.55 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

1200