HUBBELL
Image of 0344 SPOOL INSULATOR SECONDRY DEADEND CLEVIS

SPOOL INSULATOR SECONDRY DEADEND CLEVIS

Brand: Chance

Catalog ID: 0344

Clevis bracket for spool insulators used in secondary deadend applications. Used with ANSI Class 53-3 spool insulators. Replacement components: clevis pin - 450036P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1/4" x 1-1/2" steel material
  • 11/16" x 3/4" mounting hole
  • 5/8" dia. clevis pin
  • hot dip galvanized per ASTM A-153

General

Catalog Number

0344

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359066897

Dimensions

Distance From Pole

N/A

Height

4.25 in

Length

6 in

Weight

2.67 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

720