HUBBELL
THREADED, GALVANIZED STEEL GROUND ROD, 5/8in x 8ft
THREADED, GALVANIZED STEEL GROUND ROD, 5/8in x 8ft

THREADED, GALVANIZED STEEL GROUND ROD, 5/8in x 8ft

Brand:

Chance

Catalog ID:

C2030052

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cone pointed to facilitate installation
  • Both ends have 5/8-11UNC-2A threads
  • Galvanized steel per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359012849

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Length

96 in

Weight

8.53 lb

Certifications And Compliance

RUS Listed Reference

ai - Rods, ground, sectional

Logistics

Pallet Quantity

100

Resources and downloads

Specifications

Sales Drawings