HUBBELL
Image of GS30108CC1 108" 30K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

108" 30K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS30108CC1

108" Fiberglass Guy Strain- 30,000 lb Series- Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30108CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359588269

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

120 in

Weight

9.2 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1