HUBBELL
12" 16K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers
Image of GS16012CC2SC 12" 16K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

12" 16K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS16012CC2SC

12" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16012CC2SC

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

UPC

096359588535

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

2.8 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Carton Quantity

10

Pallet Quantity

720

Standard Package

1