
Brand: Chance
Catalog ID: GS16012EESC
Catalog Number
GS16012EESC
Description - End Fitting
Eye - Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.
UPC
096359667483
Diameter - Rod / Tube
0.625 in
Length
12 in
Length - Clevis Pin Center to Clevis Bottom
2.63 in
Weight
2.8 lb
Tensile Strength
16000 lb.
Standard Package
1