HUBBELL
12" 16K Silicone Coated Guy Strain, Thimble / Thimble
Image of GS16012TTSC 12" 16K Silicone Coated Guy Strain, Thimble / Thimble

12" 16K Silicone Coated Guy Strain, Thimble / Thimble

Brand: Chance

Catalog ID: GS16012TTSC

12" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Thimble / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16012TTSC

Description - End Fitting

Thimble - Thimble

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

2 in

Weight

2.8 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Standard Package

1