HUBBELL
12" 21K Silicone Coated Guy Strain, Clevis / Clevis
Image of GS21012CCSC 12" 21K Silicone Coated Guy Strain, Clevis / Clevis

12" 21K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS21012CCSC

12" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21012CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

UPC

096359610472

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

4.4 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1