HUBBELL
120" 16K Silicone Coated Guy Strain, Clevis / Thimble + 1 Roller
Image of GS16120CT1SC 120" 16K Silicone Coated Guy Strain, Clevis / Thimble + 1 Roller

120" 16K Silicone Coated Guy Strain, Clevis / Thimble + 1 Roller

Brand: Chance

Catalog ID: GS16120CT1SC

120" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16120CT1SC

Description - End Fitting

Clevis - Thimble - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

5.1 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Standard Package

1