HUBBELL
Image of GS16144EE 144" 16K Guy Strain, Eye / Eye

144" 16K Guy Strain, Eye / Eye

Brand: Chance

Catalog ID: GS16144EE

144" Fiberglass Guy Strain; 16,000 lb Series; Eye / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16144EE

Description - End Fitting

Eye - Eye

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359710011

Dimensions

Diameter - Rod / Tube

0.625 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2.63 in

Mounting Bolt Spacing

152 in

Weight

5.7 lb

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Carton Quantity

10

Pallet Quantity

250

Standard Package

10