HUBBELL
144" 16K Silicone Coated Guy Strain, Clevis / Clevis
Image of GS16144CCSC 144" 16K Silicone Coated Guy Strain, Clevis / Clevis

144" 16K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS16144CCSC

144" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16144CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

UPC

096359808190

Dimensions

Diameter - Rod / Tube

0.625 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

5.7 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

10

Standard Package

1