HUBBELL
144" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye
Image of GS21144PPSC 144" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

144" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS21144PPSC

144" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble-Eye / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21144PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

144 in

Weight

6.7 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1