HPS_ID_GS21012PPSC_PRODIMAGE
* Representative image
HPS_ID_GS21012PPSC_PRODIMAGE

144" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand:

Chance

Catalog ID:

GS30144PPSC

144" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Thimble-Eye / Thimble-Eye

Product details

General

Description - End Fitting
Thimble-Eye - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
30000 lb.

Dimensions

Diameter - Rod / Tube
0.75 in
Length
144 in
Length - Clevis Pin Center to Clevis Bottom
3.08 in
Weight
10.3 lb

Logistics

Standard Package
1