HUBBELL
Image of GS16018CESC 18" 16K Silicone Coated Guy Strain, Clevis / Eye

18" 16K Silicone Coated Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS16018CESC

18" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16018CESC

Description - End Fitting

Clevis - Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

UPC

096359718147

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

2.9 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

250

Standard Package

1