HUBBELL
Image of GS16018CTSC 18" 16K Silicone Coated Guy Strain, Clevis / Thimble
* Representative image
Image of GS16018CTSC 18" 16K Silicone Coated Guy Strain, Clevis / Thimble

18" 16K Silicone Coated Guy Strain, Clevis / Thimble

Brand: Chance

Catalog ID: GS16018CTSC

18" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16018CTSC

Description - End Fitting

Clevis - Thimble

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

2.9 lb

Logistics

Standard Package

1