HUBBELL
18" 21K Silicone Coated Guy Strain, Clevis / Eye
Image of GS21018CESC 18" 21K Silicone Coated Guy Strain, Clevis / Eye

18" 21K Silicone Coated Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS21018CESC

18" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21018CESC

Description - End Fitting

Clevis - Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

4.6 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1