Brand: Chance
Catalog ID: GS21018PPSC
Catalog Number
GS21018PPSC
Description - End Fitting
Thimble-Eye - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.
Diameter - Rod / Tube
0.625 in
Length
18 in
Weight
2.9 lb
Standard Package
1