HUBBELL
Image of GS21018PPSC 18" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye
* Representative image
Image of GS21018PPSC 18" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

18" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS21018PPSC

18" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble-Eye / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21018PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Weight

2.9 lb

Logistics

Standard Package

1