HUBBELL
Image of GS36018CCSC 18" 36K Silicone Coated Guy Strain, Clevis / Clevis
* Representative image
Image of GS36018CCSC 18" 36K Silicone Coated Guy Strain, Clevis / Clevis

18" 36K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS36018CCSC

18" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS36018CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

36000 lb.

Dimensions

Diameter - Rod / Tube

0.875 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Weight

8.8 lb

Logistics

Standard Package

1