HUBBELL
Image of GS16030CP 30" 16K Guy Strain, Clevis / Thimble-Eye

30" 16K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS16030CP

30" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16030CP

Description - End Fitting

Clevis - Thimble-Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037033

Dimensions

Diameter - Rod / Tube

0.625 in

Length

30 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

72 in

Weight

3.2 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Standard Package

1