Brand: Chance
Catalog ID: GS16036CPSC
Catalog Number
GS16036CPSC
Description - End Fitting
Clevis - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.
Diameter - Rod / Tube
0.625 in
Length
36 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Weight
3.3 lb
Standard Package
1