HUBBELL
36" 16K Silicone Coated Guy Strain, Clevis / Thimble
Image of GS16036CTSC 36" 16K Silicone Coated Guy Strain, Clevis / Thimble

36" 16K Silicone Coated Guy Strain, Clevis / Thimble

Brand: Chance

Catalog ID: GS16036CTSC

36" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16036CTSC

Description - End Fitting

Clevis - Thimble

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

3.3 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Standard Package

1