HUBBELL
36" 21K Silicone Coated Guy Strain, Clevis / Clevis
Image of GS21036CCSC 36" 21K Silicone Coated Guy Strain, Clevis / Clevis

36" 21K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS21036CCSC

36" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21036CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

5.1 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1