HUBBELL
36" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye
Image of GS21036PPSC 36" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

36" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS21036PPSC

36" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble-Eye / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21036PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Weight

3.5 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1