text.skipToContent text.skipToNavigation

36" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye

By CHANCE Utility 

Catalog ID: GS30036CPSC

By CHANCE Utility
Catalog ID:  GS30036CPSC
36" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Thimble-Eye

More Options

Product Details

General

Description - End Fitting Clevis - Thimble-Eye
Tensile Strength 30000 lb

Dimensions

Diameter - Rod / Tube 0.750 in
Length 36.00 in
Length - Clevis Pin Center to Clevis Bottom 2.25 in
Weight 6.9 lb

Logistics

Standard Package 1

Resources and Downloads