HUBBELL
HPS_ID_GS16012CC2SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC2SC_PRODIMAGE

36" 36K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand:

Chance

Catalog ID:

GS36036CC2SC

36" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 2 Rollers

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS36036CC2SC

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

36000 lb.

Dimensions

Diameter - Rod / Tube

0.875 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Weight

9.6 lb

Logistics

Standard Package

1