HPS_ID_GS16012CC1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC1SC_PRODIMAGE

42" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand:

Chance

Catalog ID:

GS30042CC1SC

42" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

Product details

General

Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
30000 lb.

Dimensions

Diameter - Rod / Tube
0.75 in
Length
42 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Weight
7.1 lb

Logistics

Standard Package
1