HUBBELL
48" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye
Image of GS30048PPSC 48" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

48" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS30048PPSC

48" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Thimble-Eye / Thimble-Eye

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30048PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

48 in

Length - Clevis Pin Center to Clevis Bottom

3.08 in

Weight

7.3 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Standard Package

1