HUBBELL
54" 21K Silicone Coated Guy Strain, Clevis / Clevis
Image of GS21054CCSC 54" 21K Silicone Coated Guy Strain, Clevis / Clevis

54" 21K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS21054CCSC

54" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21054CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

5.7 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1