Brand: Chance
Catalog ID: GS30054PPSC
Catalog Number
GS30054PPSC
Description - End Fitting
Thimble-Eye - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
30000 lb.
Diameter - Rod / Tube
0.75 in
Length
54 in
Length - Clevis Pin Center to Clevis Bottom
3.08 in
Weight
7.5 lb
Standard Package
1