HUBBELL
Image of GS16060CE 60" 16K Guy Strain, Clevis / Eye
*Representative image
Image of GS16060CE 60" 16K Guy Strain, Clevis / Eye
Image of GS16060CE 60" 16K Guy Strain, Clevis / Eye

60" 16K Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS16060CE

60" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16060CE

Description - End Fitting

Clevis - Eye

EU RoHS Indicator

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037255

Dimensions

Diameter - Rod / Tube

0.625 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

68 in

Weight

3.8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

320

Standard Package

10