HUBBELL
78" 21K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers
Image of GS21078CC2SC 78" 21K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

78" 21K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS21078CC2SC

78" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21078CC2SC

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

78 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

6.4 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1