Brand: Chance
Catalog ID: GS21078CPSC
Catalog Number
GS21078CPSC
Description - End Fitting
Clevis - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.
UPC
096359624486
Diameter - Rod / Tube
0.625 in
Length
78 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Weight
6.4 lb
Pallet Quantity
120
Standard Package
1