HUBBELL
84" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye
Image of GS30084CPSC 84" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye

84" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS30084CPSC

84" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Thimble-Eye

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30084CPSC

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

84 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

8.4 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Standard Package

1