HUBBELL
90" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller
Image of GS30090CC1SC 90" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

90" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS30090CC1SC

90" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30090CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

90 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

8.6 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Standard Package

1