
Brand: Chance
Catalog ID: GS21096CP1SC
Catalog Number
GS21096CP1SC
Description - End Fitting
Clevis - Thimble-Eye - 1 Roller
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.
Diameter - Rod / Tube
0.625 in
Length
96 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Weight
6.9 lb
Tensile Strength
21000 lb.
Standard Package
1