HUBBELL
Image of C9091032PG POLMER SPOOL INSULATOR, ANSI 53-2GRAY
Image of C9091032PG POLMER SPOOL INSULATOR, ANSI 53-2GRAY
Image of C9091032PG POLMER SPOOL INSULATOR, ANSI 53-2GRAY
Buy America(n) Qualified

POLMER SPOOL INSULATOR, ANSI 53-2GRAY

Brand: Chance

Catalog ID: C9091032PG

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 3,000 lbs. minimum ultimate tensile strength

General

Catalog Number

C9091032PG

Material

Polymer Blend

Tensile Strength

3000 lb.

UPC

096359388722

Dimensions

Dimensions

3.131 in x 3.000 in x 3.131 in

Distance From Pole

N/A

Height

3.131 in

Length

3.131 in

Weight

0.3 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI 53-2

Force Related

Tensile Strength

3000 lb.

Logistics

Carton Quantity

50

Pallet Quantity

2000