HUBBELL
Image of 886P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 5/8in x 1-1/2in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 5/8in x 1-1/2in SHANK

Brand: Chance

Catalog ID: 886P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

ANSI Standard, C135.17