HUBBELL
Image of BPHD-142-2WKY Heavy duty platform

Heavy duty platform

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BPHD-142-2WKY

Heavy duty platform of 42 In wide, 2 Walkway

Two beams, each simply supported 12” from each end.;Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).;Loads equally spaced between poles.;Catalog number feet notation equals distance between pole face to pole face for all platforms.

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

General

Catalog Number

BPHD-142-2WKY

Material

Aluminum Alloy, 6061-T6

UPC

192663140831

Dimensions

Width

42 in

Conductor Related

Number Of Poles

2