HUBBELL
Image of CP122 REGULAR DUTY ALUMINUM EQUIPMENT PLATFORM, 12ft MOUNTING SPACE BETWEEN POLES

REGULAR DUTY ALUMINUM EQUIPMENT PLATFORM, 12ft MOUNTING SPACE BETWEEN POLES

Brand: Chance

Catalog ID: CP122

Aluminum regular duty equipment platform with 12' inside pole face to face spacing. The platform width is 42" and attaches to poles with eight 3/4" machine bolts (four per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

General

Catalog Number

CP122

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359354086

Dimensions

Distance From Pole

N/A

Weight

233 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No